2D 검색
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
여기에 파일 저장또는
지원되는 파일 형식: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

FEP632.Y0.P1.0250.D1.R2.B.1.D.0.A.70.Y.0.Y0.A-CRA

표 확장
EN
1/5
Product type
PRODTYPE
Meter Size
DN
Meter Size
ZOLL [인치]
Explosion Protection Certification
EXP
Housing Type / Housing Material / Cable Glands
BAU
Process Connection Type
PN
Liner Material
LMAT
Process Connection Material
CMAT
Electrode Design
EDES
Measuring Electrodes Material
EMAT
Grounding Electrode / Full Pipe Detection
DET
Grounding Accessories
ACC
Protection Class Transmitter / Protection Class Sensor
PCL
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
FEP632
DN 25
1
Y0: Without
P1: Remote / Plastic / M20 x 1.5
D4: Flanges DIN PN 40
R2: Hard rubber
B: Carbon steel
1: Standard
D: Alloy C-4 (2.4610)
0: No grounding electrode / No full pipe detection
Y0: Without
70: IP 67 / IP 67
FEP632
DN 32
1-1/4
Y0: Without
P1: Remote / Plastic / M20 x 1.5
D4: Flanges DIN PN 40
R2: Hard rubber
B: Carbon steel
1: Standard
D: Alloy C-4 (2.4610)
0: No grounding electrode / No full pipe detection
Y0: Without
70: IP 67 / IP 67
FEP632
DN 40
1-1/2
Y0: Without
P1: Remote / Plastic / M20 x 1.5
D4: Flanges DIN PN 40
R2: Hard rubber
B: Carbon steel
1: Standard
D: Alloy C-4 (2.4610)
0: No grounding electrode / No full pipe detection
Y0: Without
70: IP 67 / IP 67
FEP632
DN 50
2
Y0: Without
P1: Remote / Plastic / M20 x 1.5
D4: Flanges DIN PN 40
R2: Hard rubber
B: Carbon steel
1: Standard
D: Alloy C-4 (2.4610)
0: No grounding electrode / No full pipe detection
Y0: Without
70: IP 67 / IP 67
FEP632
DN 65
2-1/2
Y0: Without
P1: Remote / Plastic / M20 x 1.5
D2: Flanges DIN PN 16
R2: Hard rubber
B: Carbon steel
1: Standard
D: Alloy C-4 (2.4610)
0: No grounding electrode / No full pipe detection
Y0: Without
70: IP 67 / IP 67
FEP632
DN 80
3
Y0: Without
P1: Remote / Plastic / M20 x 1.5
D4: Flanges DIN PN 40
R2: Hard rubber
B: Carbon steel
1: Standard
D: Alloy C-4 (2.4610)
0: No grounding electrode / No full pipe detection
Y0: Without
70: IP 67 / IP 67
FEP632
DN 100
4
Y0: Without
P1: Remote / Plastic / M20 x 1.5
D2: Flanges DIN PN 16
R2: Hard rubber
B: Carbon steel
1: Standard
D: Alloy C-4 (2.4610)
0: No grounding electrode / No full pipe detection
Y0: Without
70: IP 67 / IP 67
FEP632
DN 125
5
Y0: Without
P1: Remote / Plastic / M20 x 1.5
D2: Flanges DIN PN 16
R2: Hard rubber
B: Carbon steel
1: Standard
D: Alloy C-4 (2.4610)
0: No grounding electrode / No full pipe detection
Y0: Without
70: IP 67 / IP 67
FEP632
DN 150
6
Y0: Without
P1: Remote / Plastic / M20 x 1.5
D2: Flanges DIN PN 16
R2: Hard rubber
B: Carbon steel
1: Standard
D: Alloy C-4 (2.4610)
0: No grounding electrode / No full pipe detection
Y0: Without
70: IP 67 / IP 67
FEP632
DN 200
8
Y0: Without
P1: Remote / Plastic / M20 x 1.5
D1: Flanges DIN PN 10
R2: Hard rubber
B: Carbon steel
1: Standard
D: Alloy C-4 (2.4610)
0: No grounding electrode / No full pipe detection
Y0: Without
70: IP 67 / IP 67
FEP632
DN 250
10
Y0: Without
P1: Remote / Plastic / M20 x 1.5
D1: Flanges DIN PN 10
R2: Hard rubber
B: Carbon steel
1: Standard
D: Alloy C-4 (2.4610)
0: No grounding electrode / No full pipe detection
Y0: Without
70: IP 67 / IP 67
FEP632
DN 300
12
Y0: Without
P1: Remote / Plastic / M20 x 1.5
D1: Flanges DIN PN 10
R2: Hard rubber
B: Carbon steel
1: Standard
D: Alloy C-4 (2.4610)
0: No grounding electrode / No full pipe detection
Y0: Without
70: IP 67 / IP 67
FEP632
DN 350
14
Y0: Without
P1: Remote / Plastic / M20 x 1.5
D1: Flanges DIN PN 10
R2: Hard rubber
B: Carbon steel
1: Standard
D: Alloy C-4 (2.4610)
0: No grounding electrode / No full pipe detection
Y0: Without
70: IP 67 / IP 67
FEP632
DN 400
16
Y0: Without
P1: Remote / Plastic / M20 x 1.5
D1: Flanges DIN PN 10
R2: Hard rubber
B: Carbon steel
1: Standard
D: Alloy C-4 (2.4610)
0: No grounding electrode / No full pipe detection
Y0: Without
70: IP 67 / IP 67
FEP632
DN 450
18
Y0: Without
P1: Remote / Plastic / M20 x 1.5
A1: Flanges ASME CL 150 B16.5 up to DN 600, B16.47 series B > DN 600
R2: Hard rubber
B: Carbon steel
1: Standard
D: Alloy C-4 (2.4610)
0: No grounding electrode / No full pipe detection
Y0: Without
70: IP 67 / IP 67
FEP632
DN 500
20
Y0: Without
P1: Remote / Plastic / M20 x 1.5
D1: Flanges DIN PN 10
R2: Hard rubber
B: Carbon steel
1: Standard
D: Alloy C-4 (2.4610)
0: No grounding electrode / No full pipe detection
Y0: Without
70: IP 67 / IP 67
FEP632
DN 600
24
Y0: Without
P1: Remote / Plastic / M20 x 1.5
D1: Flanges DIN PN 10
R2: Hard rubber
B: Carbon steel
1: Standard
D: Alloy C-4 (2.4610)
0: No grounding electrode / No full pipe detection
Y0: Without
70: IP 67 / IP 67
FEP632
DN 700
28
Y0: Without
P1: Remote / Plastic / M20 x 1.5
D1: Flanges DIN PN 10
R2: Hard rubber
B: Carbon steel
1: Standard
D: Alloy C-4 (2.4610)
0: No grounding electrode / No full pipe detection
Y0: Without
70: IP 67 / IP 67
FEP632
DN 760
30
Y0: Without
P1: Remote / Plastic / M20 x 1.5
A1: Flanges ASME CL 150 B16.5 up to DN 600, B16.47 series B > DN 600
R2: Hard rubber
B: Carbon steel
1: Standard
D: Alloy C-4 (2.4610)
0: No grounding electrode / No full pipe detection
Y0: Without
70: IP 67 / IP 67
압축된 표현 표시(37 구성 가능한 제품)
ShorttextElectromagnetic Flowmeter system, remote mount
최근 변경21.01.2026 11:39:24
단위

Classifications

CNS

CNSERPBASE Object Properties